Multi-Well Plate (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
2-2065-01
2-2065-02
2-2065-03
2-2065-04
2-2065-05
2-2065-06
2-2065-07
2-2065-08
2-2065-09
Part NumberVolume DiscountDays to Ship Size
(mm)
Details Type Number of Wells Manufacturer Product Name Number Contained In Packet Manufacturer Model Number Specification details Material Well Shape Maximum volume per well
(ml)
Culture Surface
(cm2)
Features Amount Of Content

Quote

127.8×85.5×22.6-6Multi Well Plate 35161 Box (1 Sheet/Pack x 50 Packs)3516Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Flat bottom16.89.5Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (50 pcs)

6 Days or more

127.8×85.5×22.6-12Multi Well Plate 35131 Box (1 Sheet/Pack x 50 Packs)3513Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Flat bottom6.93.8Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (50 pcs)

6 Days or more

127.8×85.5×22.6-24Multi Well Plate 35261 Box (1 Sheet/Pack x 50 Packs)3526Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Flat bottom3.41.9Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (50 pcs)

6 Days or more

127.8×85.5×22.4-48Multi Well Plate 35481 Box (1 Sheet/Pack x 100 Packs)3548Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Flat bottom1.60.95Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (100 pcs)

6 Days or more

127.8×85.5×16.5-96Multi Well Plate 35961 Box (1 Sheet/Pack x 50 Packs)3596Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Flat bottom0.360.32Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (50 pcs)

6 Days or more

127.8×85.5×16.5Includes lid with low-evaporation construction96Multi Well Plate 35951 Box (1 Sheet/Pack x 50 Packs)3595Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Flat bottom0.360.32Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (50 pcs)

17 Days or more

127.8×85.5×22.6-24Multi Well Plate 35241 Box (1 Sheet/Pack x 100 Packs)3524Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Flat bottom3.41.9Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (100 pcs)

6 Days or more

127.8×85.5×16.5-96Multi Well Plate 37991 Box (1 Sheet/Pack x 50 Packs)3799Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)Round Bottom0.33-Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (50 pcs)

17 Days or more

127.8×85.5×16.5-96Multi Well Plate 38941 Box (1 Sheet/Pack x 50 Packs)3894Cell culture surface processed, non-pyrogenic, γ-ray sterilizedPS (Polystyrene)V Base0.290.38Processed with culture surface treatment ideal for cell adhesion. Alphabet letters and numbers are printed in each well. 3595 has a low-evaporation structure lid.1 Pack (50 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate

Tech Support