Violamo Protein Crystallization Plate【10 Pieces Per Package】

Violamo Protein Crystallization Plate
  • Volume Discount

Part Number

Configured Part Number is shown.

1-2325-01

Part Number
1-2325-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specification details Material Well Capacity
(μl)
Features Amount Of Content

10 Pieces Per Package

Available

6 Days or more

SBS Standard CompliantUV Permeable ResinSub Well/10 nl-3μl, Reservoir Well/50-100 μlIt is a sitting drop plate with two different subwells arranged. Subwell-1: It has a broad rounded bottom with a slope gradient, and excellent optical properties provided by surface polishing treatment. Subwell-2: It has a trapezoidal design ideal for those preferring a flat bottom. The length from the top of the plate to the bottom of the subwell is short, making it easier to mount the crystal. By providing a wide sealing surface, drying due to lifting and peeling of the seal during crystallization is prevented. It uses UV transparent resin, corresponding to applications in which protein crystal and salt are distinguished by UV. To prevent malfunction caused by static electricity, it is wrapped in a static electricity removal pack. It supports automatic crystallization robots such as Mosquito.1 Pack (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate Specifications SBS Standard Compliant Manufacturer Product Name Violamo Protein Crystallization Plate VCP-1
Number Contained In Packet 10 sheets/bag Manufacturer Model Number VCP-1 JAN Code 4562108497107
Amount Of Content 1 Pack (10 pcs)

Please check the type/dimensions/specifications of the part 1-2325-01 in the Violamo Protein Crystallization Plate series.

Tech Support