• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Disposable Plate (Part Numbers)

Disposable Plate
  • Volume Discount

Part Number

Configured Part Number is shown.

2-4623-01

Part Number
2-4623-01
Part NumberVolume DiscountDays to Ship Material Features Footnotes Amount Of Content
Available

7 Days or more

PET (Polyethylene Terephthalate)This disposable plate has a low cost and is ideal for simple screening as well as high-volume processing.It is not autoclavable.1 Pack (100 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate Size(mm) 86×128×7.0~7.5 Specifications 96-well Plate
Number of Wells 8×12 Base Shape U Type Manufacturer Product Name Disposable plate 96 wells
Number Contained In Packet 1 case (contains 100 pcs) Amount Of Content 1 Pack (100 pcs)

Please check the type/dimensions/specifications of the part 2-4623-01 in the Disposable Plate series.

Tech Support