• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Sample Well【50-100 Pieces Per Package】

Sample Well
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-3886-01
2-3886-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Base Shape Manufacturer Product Name Number Contained In Packet Manufacturer Model Number Plate Size
(mm)
Plate Material Well Cap Material Features Footnotes Amount Of Content

100 Pieces Per Package

Available

7 Days or more

Round BottomSample Well, Sample Well IIncludes 100 sheetsSample well I86.0X128X14.5PP (Polypropylene)SiliconSince the edge of the well is higher than the surface of the plate, the risk of contamination is reduced.No well cap is included for sample well I.1 Pack (100 pcs)

50 Pieces Per Package

Available

7 Days or more

Sample well, well capIncludes 50 sheetsWell Cap86.0X128X14.5PP (Polypropylene)SiliconSince the edge of the well is higher than the surface of the plate, the risk of contamination is reduced. Made of silicone, the piercing part is automatically sealed even when pierced with a needle. The well internal pressure helps prevent float. After installation, it can be sealed completely with the seal part.No well cap is included for sample well I.1 Pack (50 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate Capacity(ml) 0.5

Tech Support