Chain Bar Slide System

Chain Bar Slide System
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-3877-01
2-3877-02
2-3877-03
2-3877-04
Part NumberVolume DiscountDays to Ship Number of Wells Manufacturer Product Name Manufacturer Model Number Specification details Operating capacity/1 well
(ml)
Chamber part material Slide part material Culture Surface
(cm2)
Features Amount Of Content
Available

21 Days or more

1Slide Chamber 154739JP154739JPWith dedicated chamber remover, sterilized2.0~4.5PS (Polystyrene)Soda-lime glass8.6Chemically altering (polylysine) of culture surface is carried out, and is ideal for neuron and other cell types with weak adhesion. Users can write on the blue frosted glass.1 case (8 pcs x 2 packs)
Available

18 Days or more

2Slide Chamber 154852JP154852JPWith dedicated chamber remover, sterilized1.0~2.0PS (Polystyrene)Soda-lime glass4Chemically altering (polylysine) of culture surface is carried out, and is ideal for neuron and other cell types with weak adhesion. Users can write on the blue frosted glass.1 case (8 pcs x 2 packs)
Available

18 Days or more

4Slide Chamber 154917JP154917JPWith dedicated chamber remover, sterilized0.5–1.0PS (Polystyrene)Soda-lime glass1.7Chemically altering (polylysine) of culture surface is carried out, and is ideal for neuron and other cell types with weak adhesion. Users can write on the blue frosted glass.1 case (8 pcs x 2 packs)
Available

18 Days or more

8Slide Chamber 154941JP154941JPWith dedicated chamber remover, sterilized0.2–0.5PS (Polystyrene)Soda-lime glass0.7Chemically altering (polylysine) of culture surface is carried out, and is ideal for neuron and other cell types with weak adhesion. Users can write on the blue frosted glass.1 case (8 pcs x 2 packs)

Loading...

  1. 1

Basic Information

Product Type Culture Container Number Contained In Packet 1 case (contains 8 pcs/packet x 2 packets) Amount Of Content 1 case (8 pcs x 2 packs)

Tech Support