Gloves for Glove Compartment Butyl Rubber, Hypalon, Neoprene Rubber

Gloves for Glove Compartment Butyl Rubber, Hypalon, Neoprene Rubber
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-9607-01
1-9607-02
1-9609-01
1-9609-02
1-9610-01
1-9610-02
Part NumberVolume DiscountDays to Ship Compatible Aperture Diameter
(mm)
Details Type Product Name Manufacturer Model Number Material Cuff Inner Diameter
(mm)
Features Amount Of Content
Available

6 Days or more

For φ150B TypeButyl Rubber Gloves DBGBT15/6-8.5DBG-BT15/6-8.5Butyl Rubber-It has excellent gas shielding properties.1 Pair
Available

6 Days or more

For ø200B TypeButyl Rubber Gloves DBGBT15/8-8.5DBG-BT15/8-8.5Butyl Rubber-It has excellent gas shielding properties.1 Pair
Available

6 Days or more

For φ150H TypeHypalon Gloves DBGHY15/6-8.5DBG-HY15/6-8.5Hypalon-Features outstanding wear resistance.1 Pair
Available

6 Days or more

For ø200H TypeHypalon Gloves DBGHY15/8-8.5DBG-HY15/8-8.5Hypalon-Features outstanding wear resistance.1 Pair
Available

6 Days or more

For φ150N typeNeoprene Gloves DBG-NE 15/6-8DBG-NE15/6-8Neoprene Rubberφ153They have excellent elasticity.1 Pair
Available

7 Days or more

For ø200N typeNeoprene Gloves DBG-NE 15/8-8DBG-NE15/8-8Neoprene Rubberφ203They have excellent elasticity.1 Pair

Loading...

  1. 1

Basic Information

Sterilization lamp NA Overall Length(mm) 810 Other Option
Thickness(mm) 0.4 Number Contained In Packet 1 Pair Amount Of Content 1 Pair

Tech Support