6 Pair Box Wrench Set in PC Case

6 Pair Box Wrench Set in PC Case

Standard Unit Price(USD):
-
Days to Ship :
6 Days or more

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Days or more
-

Part Number : 1131280
Days to Ship 6 Days or more
Standard Unit Price(USD) -

Specificationtitle

  • Model
    Double-ended offset wrench
  • Ratchet Mechanism
    NA
  • Swing Head (Flex)
    NA
  • Two-sided Width Size(mm)
    8×9 / 10×12 / 11×13 / 14×17 / 17×19 / 19×21
  • Single Item / Set
    Set Product
  • Set Contents (mm)
    8×9、10×12、11×13、14×17、17×19、19×21
  • Set Contents (Items)
    6
  • Product Size
    340×95×30
  • Weight(g)
    980

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support