General Purpose Radio Pliers (with Hole in Blade Section)

Part Number

Configured Part Number is shown.

KRP-150

Part Number
KRP-150
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

1254952269103069

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 161
Spring NA Iron Wire Cutting Capacity(mmφ) 1.2 Copper Wire Cutting Capacity(mmφ) 2.6
Strand Wire Cutting Capacity(mmφ) 2 Stainless Steel Cutting Capacity(mmφ) 1 Single Product/Set Classification Single Item
Soft Iron Wire Cutting Performance(φ/mm) 2 Head width(mm) 17 Head thickness(mm) 10
Handle Width(mm) 52 Tip Length(mm) 50 Main body: option Main Body

Please check the type/dimensions/specifications of the part KRP-150 in the General Purpose Radio Pliers (with Hole in Blade Section) series.

Additional Products in this Category

Tech Support