• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Eccentric Power Hard Line Nippers

Part Number

Configured Part Number is shown.

Part Number
PW-322DG
PW-324DG
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Iron Wire Cutting Capacity
(mmφ)
Copper Wire Cutting Capacity
(mmφ)
Piano Wire Cutting Capacity
(mmφ)
Strand Wire Cutting Capacity
(mmφ)
Soft Iron Wire Cutting Performance
(φ/mm)
Head width
(mm)
Head thickness
(mm)
Tip Length
(mm)
Weight
(g)
JAN code
Available

7 Days or more

1721.53.215.52.6219.5191804952269110982
Available

7 Days or more

2101.941.283.22811232854952269110999

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Spring NA
Stainless Steel Cutting Capacity(mmφ) 1.6 Single Product/Set Classification Single Item Handle Width(mm) 52
Main body: option Main Body

Additional Products in this Category

Tech Support