Eccentric Power High Force Nippers

Part Number

Configured Part Number is shown.

PW-302DG

Part Number
PW-302DG
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

1704952269110562

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 167
Spring NA Iron Wire Cutting Capacity(mmφ) 1.2 Copper Wire Cutting Capacity(mmφ) 3.2
Strand Wire Cutting Capacity(mmφ) 2 Stainless Steel Cutting Capacity(mmφ) 1.2 Single Product/Set Classification Single Item
Soft Iron Wire Cutting Performance(φ/mm) 2 Head width(mm) 19 Head thickness(mm) 11
Handle Width(mm) 53 Tip Length(mm) 22 Main body: option Main Body

Please check the type/dimensions/specifications of the part PW-302DG in the Eccentric Power High Force Nippers series.

Additional Products in this Category

Tech Support