Sophisticated Nipper

Part Number

Configured Part Number is shown.

PM-120

Part Number
PM-120
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

604952269402056

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 125
Spring Available Copper Wire Cutting Capacity(mmφ) 1.8 Strand Wire Cutting Capacity(mmφ) 2
Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1.4 Head width(mm) 12
Head thickness(mm) 6 Handle Width(mm) 50 Tip Length(mm) 13
Main body: option Main Body

Please check the type/dimensions/specifications of the part PM-120 in the Sophisticated Nipper series.

Additional Products in this Category

Tech Support