• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Slant Edge Nippers

Part Number

Configured Part Number is shown.

Part Number
NP-125
NP-150
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Soft Iron Wire Cutting Performance
(φ/mm)
Head width
(mm)
Head thickness
(mm)
Tip Length
(mm)
Weight
(g)
JAN code
Available

7 Days or more

1321141021954952269104011
Available

7 Days or more

1571.21511231354952269104028

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Spring NA
Copper Wire Cutting Capacity(mmφ) 2 Strand Wire Cutting Capacity(mmφ) 2 Stainless Steel Cutting Capacity(mmφ) 0.6
Single Product/Set Classification Single Item Handle Width(mm) 50 Main body: option Main Body

Additional Products in this Category

Tech Support