Square Shaped Power Standard Nippers

Part Number

Configured Part Number is shown.

Part Number
PW-311DG
PW-312DG
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Copper Wire Cutting Capacity
(mmφ)
Soft Iron Wire Cutting Performance
(φ/mm)
Head width
(mm)
Head thickness
(mm)
Tip Length
(mm)
Weight
(g)
JAN code
Available

7 Days or more

13021.615815904952269110456
Available

7 Days or more

1592.61.81610201354952269110463

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Spring Available
Strand Wire Cutting Capacity(mmφ) 2 Stainless Steel Cutting Capacity(mmφ) 0.9 Single Product/Set Classification Single Item
Handle Width(mm) 57 Main body: option Main Body

Additional Products in this Category

Tech Support