Mini Plastic Nippers

Part Number

Configured Part Number is shown.

PN-115

Part Number
PN-115
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

604952269407044

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 118
Spring Available Copper Wire Cutting Capacity(mmφ) 2 Plastic Cutting Capacity(mmφ) 3
Strand Wire Cutting Capacity(mmφ) 2 Single Product/Set Classification Single Item Head width(mm) 14
Head thickness(mm) 7.5 Handle Width(mm) 50 Tip Length(mm) 15
Main body: option Main Body

Please check the type/dimensions/specifications of the part PN-115 in the Mini Plastic Nippers series.

Additional Products in this Category

Tech Support