Micro Nipper Strong Type

Part Number

Configured Part Number is shown.

MNH-125

Part Number
MNH-125
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

654952269110630

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 130
Spring Available Copper Wire Cutting Capacity(mmφ) 2 Stainless Steel Cutting Capacity(mmφ) 0.9
Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1.6 Steel Wire Cutting Performance(φ/mm) 0.6
Head width(mm) 14 Head thickness(mm) 7 Handle Width(mm) 50
Tip Length(mm) 14 Main body: option Main Body

Please check the type/dimensions/specifications of the part MNH-125 in the Micro Nipper Strong Type series.

Additional Products in this Category

Tech Support