Trinity Thin Blade Scissors

Part Number

Configured Part Number is shown.

TM-02

Part Number
TM-02
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

604952269110234

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 119
Spring Available Plastic Cutting Capacity(mmφ) 3 Single Product/Set Classification Single Item
Head width(mm) 11 Head thickness(mm) 7 Handle Width(mm) 52
Tip Length(mm) 12 Main body: option Main Body

Please check the type/dimensions/specifications of the part TM-02 in the Trinity Thin Blade Scissors series.

Additional Products in this Category

Tech Support