Trinity Slanted Scissors

Part Number

Configured Part Number is shown.

TM-11

Part Number
TM-11
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

654952269110326

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 123
Spring Available Copper Wire Cutting Capacity(mmφ) 1 Strand Wire Cutting Capacity(mmφ) 1.25
Single Product/Set Classification Single Item Head width(mm) 12 Head thickness(mm) 7
Handle Width(mm) 52 Tip Length(mm) 16 Main body: option Main Body

Please check the type/dimensions/specifications of the part TM-11 in the Trinity Slanted Scissors series.

Additional Products in this Category

Tech Support