• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

S Type Flat SLIM, Plastic Nippers (with Spring)

Part Number

Configured Part Number is shown.

Part Number
SNP-145F
SNP-165F
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Capacity
(mmφ)
Head width
(mm)
Head thickness
(mm)
Tip Length
(mm)
Weight
(g)
JAN code
Available

7 Days or more

1553138171004952269107067
Available

7 Days or more

1704169221304952269107074

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Spring Available
Single Product/Set Classification Single Item Handle Width(mm) 48 Main body: option Main Body

Additional Products in this Category

Tech Support