HEAVY Plastic Nippers (with Spring)

Part Number

Configured Part Number is shown.

PN-175

Part Number
PN-175
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

2204952269107036

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 190
Spring Available Copper Wire Cutting Capacity(mmφ) 2 Plastic Cutting Capacity(mmφ) 6
Strand Wire Cutting Capacity(mmφ) 5.5 Single Product/Set Classification Single Item Head width(mm) 22
Head thickness(mm) 11 Handle Width(mm) 52 Tip Length(mm) 24
Main body: option Main Body

Please check the type/dimensions/specifications of the part PN-175 in the HEAVY Plastic Nippers (with Spring) series.

Additional Products in this Category

Tech Support