FIT (F Type) Nippers with Spring

Part Number

Configured Part Number is shown.

FNH-125

Part Number
FNH-125
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code
Available

7 Days or more

1004952269102055

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 134
Spring Available Iron Wire Cutting Capacity(mmφ) 1 Copper Wire Cutting Capacity(mmφ) 2.6
Strand Wire Cutting Capacity(mmφ) 2 Stainless Steel Cutting Capacity(mmφ) 1 Single Product/Set Classification Single Item
Capable of severing aluminum wire(φ/mm) 4 Colored Wire (Soft Iron Wire) Cutting Performance(φ/mm) 1.8 Head width(mm) 17
Head thickness(mm) 10 Handle Width(mm) 42 Tip Length(mm) 20
Main body: option Main Body

Please check the type/dimensions/specifications of the part FNH-125 in the FIT (F Type) Nippers with Spring series.

Additional Products in this Category

Tech Support