• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Swivel Neck Offset Gear Wrench Set (4-Piece Set) 34564

Part Number

Configured Part Number is shown.

34564

Part Number
34564
Part NumberVolume DiscountDays to Ship Specifications Features Components of Set / Accessories
Available

7 Days or more

Mirror Finish, 72-Tooth Gear (60-Tooth Gear for 8 mm)Use the wrench in low frequencies.8 x 10, 10 x 12, 12 x 14, 13 x 17, Tray

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 225 / 203 / 182 / 188 Two-sided Width Size(mm) 10×12 / 8×10 / 12×14 / 13×17 Single Item / Set Set Product
Set Contents (Items) 4 JAN Code 4712818995510

Please check the type/dimensions/specifications of the part 34564 in the Swivel Neck Offset Gear Wrench Set (4-Piece Set) 34564 series.

Additional Products in this Category

Tech Support