3/8" SQ Ratchet Handle 12561 (Part Numbers)

Part Number

Configured Part Number is shown.

12561

Part Number
12561
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Total Length (L Size)(mm) 195 Number of Gears 30 JAN Code 4712818933246

Please check the type/dimensions/specifications of the part 12561 in the 3/8" SQ Ratchet Handle 12561 series.

Additional Products in this Category

Tech Support