• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

3/8" SQ Ratchet Handle 12530 (Part Numbers)

Part Number

Configured Part Number is shown.

12530

Part Number
12530
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Total Length (L Size)(mm) 117 Specifications With Push Release Button Number of Gears 45
JAN Code 4712818933000

Please check the type/dimensions/specifications of the part 12530 in the 3/8" SQ Ratchet Handle 12530 series.

Additional Products in this Category

Tech Support