3/8" SQ Universal Joint 12545 (Part Numbers)

Part Number

Configured Part Number is shown.

12545

Part Number
12545
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For handwork Socket Shape Joint type
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 67 Insertion Portion Outer Diameter(mm) 20
JAN Code 4712818933161

Please check the type/dimensions/specifications of the part 12545 in the 3/8" SQ Universal Joint 12545 series.

Additional Products in this Category

Tech Support