• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

3/8" SQ Socket Set (Hex) 12709 (Part Numbers)

Part Number

Configured Part Number is shown.

12709

Part Number
12709
Part NumberVolume DiscountDays to Ship Set Content
Available

7 Days or more

Socket: 8, 10, 11, 12, 13, 14, 17, 19, 22, Socket holder

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Socket Shape 6 Sq.
Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 22 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 25 / 26 / 28.5
Tip outer diameter(mm) 24 / 16 / 30 / 15 / 17 / 12 / 19 / 19.5 / 25.5 Insertion Portion Outer Diameter(mm) 19 / 24 / 17 / 19.5 / 30 / 25.5 JAN Code 4712818933420

Please check the type/dimensions/specifications of the part 12709 in the 3/8" SQ Socket Set (Hex) 12709 series.

Additional Products in this Category

Tech Support