• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Neo Pyranometer

Part Number

Configured Part Number is shown.

MS-402

Part Number
MS-402
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Application
Available

15 Days or more

1400Widely used for industrial purposes, including the above-ground weather observation network of the Meteorological Agency of Japan. It conforms to ISO9060 First Class.A sensor that measures overall sunshine intensity.

Loading...

  1. 1

Basic Information

Product Type Pyranometer Measurement wavelength band(Nm) 305~2800 Power Supply Not Required
Diameter(mm) 160 Height(mm) 107 Output cable(m) 10
Trusco Code 455-6488

Please check the type/dimensions/specifications of the part MS-402 in the Neo Pyranometer series.

Additional Products in this Category

Tech Support