Sweat Band【100 Pieces Per Package】 (Part Numbers)

Sweat Band
  • Volume Discount

Part Number

Configured Part Number is shown.

1-4964-01

Part Number
1-4964-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Material Detailed Specifications Features Features 2 Amount Of Content

100 Pieces Per Package

Available

6 Days or more

PP (Polypropylene), Polyester Nonwoven FabricRubber band type.Has excellent water absorption and water retention. Almost no releasing of absorbed sweat.It does not generate harmful substances when incinerated.1 Box (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Pad Color White Size Configurable
Grade Standard (Fed.Std. 209D Class) 1000 Manufacturer Product Name Sweat Band Sweat-Wicker MO11 Manufacturer Model MO11
Amount Of Content 1 Box (100 Sheets)

Please check the type/dimensions/specifications of the part 1-4964-01 in the Sweat Band series.

Tech Support