Muff GDM

Muff GDM
  • Volume Discount

Part Number

Configured Part Number is shown.

5-4034-01

Part Number
5-4034-01
Part NumberVolume DiscountDays to Ship Features Material Amount Of Content
Available

6 Days or more

The rod (maximum ø19 mm) can be mounted onto the post in a 90 degree angle.High Tensile Zinc Alloy Diecast1 pc.

Loading...

  1. 1

Basic Information

Product Type Muff Manufacturer Product Name Muff GDM Manufacturer Model GDM
JAN Code 4562108492720 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 5-4034-01 in the Muff GDM series.

Tech Support