Muff MST/MRA/MOS (Part Numbers)

Muff MST/MRA/MOS
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-7494-01
1-7494-02
1-7494-03
Part NumberVolume DiscountDays to Ship Details Type Compatible Pipe Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model JAN Code Features Material Amount Of Content
Available

6 Days or more

Muff MSTmaximum 19Muff MST-19MST-194562108484701The clamp and the rod can be mounted onto the post in a 90 degree angle.High Tensile Zinc Alloy Diecast1 pc.
Available

6 Days or more

Muff MRAmaximum 19Muff MRA-19MRA-194562108484718The clamp and the rod can be mounted onto the post in a 90 degree angle. MRA-19 comes with a support, allowing a heavy item, or a flat board or a panel with its thickness up to 19 mm to be fixated.High Tensile Zinc Alloy Diecast1 pc.
Available

6 Days or more

-9.5~29・9.5~23Muff MOS-29MOS-294562108484725The clamp and the rod can be mounted onto the post in a 90 degree angle. MOS-29 is the type compatible for a large hole diameter with a different diameter opening which can be used conveniently.Aluminum Alloy Die Casting (Main Body) / Stainless Steel Knob Bolt (Screw Part)1 pc.

Loading...

  1. 1

Basic Information

Product Type Muff Amount Of Content 1 pc.

Tech Support