Extension Thermometer Clamp (Part Numbers)

Part Number

Configured Part Number is shown.

6-414-11

Part Number
6-414-11
Part NumberVolume DiscountDays to Ship Features Footnotes Material Rod Diameter
(mm)
Amount Of Content

7 Days or more

It is lightweight and can be used to fix a glass tube or thermometer up to 178 mm apart.The muff is not included.Zinc (Nickel Plating)φ111 pc.

Loading...

  1. 1

Basic Information

Product Type Clamp Tightening Range(mm) 6–12 Length(mm) 210
Manufacturer Product Name Extension Thermometer Clamp 02-300-216 Manufacturer Model 02-300-216 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 6-414-11 in the Extension Thermometer Clamp series.

Tech Support