Chain Clamp Tightening Range 35–170 mm (Part Numbers)

Part Number

Configured Part Number is shown.

6-413-11

Part Number
6-413-11
Part NumberVolume DiscountDays to Ship Features Footnotes Material Rod Diameter
(mm)
Amount Of Content

7 Days or more

Fixes beakers firmly in place.The muff is not included.Zinc (Nickel Plating)φ131 pc.

Loading...

  1. 1

Basic Information

Product Type Clamp Tightening Range(mm) 35~170 Length(mm) 188
Manufacturer Product Name Chain Clamp 02-214-149 Manufacturer Model 02-214-149 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 6-413-11 in the Chain Clamp Tightening Range 35–170 mm series.

Tech Support