• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Chain Clamp φ50–200 mm (Part Numbers)

Chain Clamp φ50–200 mm
  • Volume Discount

Part Number

Configured Part Number is shown.

1-2900-01

Part Number
1-2900-01
Part NumberVolume DiscountDays to Ship Footnotes Material Rod Diameter
(mm)
Mountable rod diameter
(mm)
Amount Of Content
Available

6 Days or more

The muff is not included.Main Body, Screws: Zinc Die Casting, Handle: Stainless Steel (SUS304), Pipe, Thumbscrew: Aluminum, Chain: Stainless Steel (SUS304)φ13φ50~2001 pc.

Loading...

  1. 1

Basic Information

Product Type Clamp Overall Length(mm) 165 Manufacturer Product Name Chain Clamp
Manufacturer Model Chain Clamp Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-2900-01 in the Chain Clamp φ50–200 mm series.

Tech Support