• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Universal Clamp Tightening Range (mm) 5–85 (Part Numbers)

Universal Clamp Tightening Range (mm) 5–85
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
5-4035-01
5-4035-02
5-4035-03
Part NumberVolume DiscountDays to Ship Tightening Range
(mm)
Overall Length
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Material Rod Diameter
(mm)
Width
(mm)
Amount Of Content
Available

6 Days or more

5~18170Universal Clamp SS4562108492737High Tensile Zinc Alloy Diecastφ8551 pc.
Available

6 Days or more

5~55220Universal Clamp MM4562108492744High Tensile Zinc Alloy Diecastφ111101 pc.
Available

6 Days or more

10~85270Universal Clamp LL4562108492751High Tensile Zinc Alloy Diecastφ131251 pc.

Loading...

  1. 1

Basic Information

Product Type Clamp Amount Of Content 1 pc.

Tech Support