• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Clamp with Muff Tightening Range (mm) to 76 (Part Numbers)

Clamp with Muff Tightening Range (mm) to 76
  • Volume Discount

Part Number

Configured Part Number is shown.

6-404-11

Part Number
6-404-11
Part NumberVolume DiscountDays to Ship Material Mountable rod diameter
(mm)
Angle adjustment Amount Of Content
Available

6 Days or more

Main body / Zinc (nickel-plated), Sleeve / Vinyl and Glass fiber~φ19360°1 pc.

Loading...

  1. 1

Basic Information

Product Type Clamp Tightening Range(mm) ~76 Overall Length(mm) 163
Manufacturer Product Name Clamp with Muff 02-300-210 Manufacturer Model 02-300-210 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 6-404-11 in the Clamp with Muff Tightening Range (mm) to 76 series.

Tech Support