• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

D-Type Clamp with Fixed Clamp/Swivel Clamp

D-Type Clamp with Fixed Clamp/Swivel Clamp
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-3292-01
1-3292-02
1-3293-01
1-3293-02
Part NumberVolume DiscountDays to Ship Tightening Range
(mm)
Details Type Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Features Material Muff Attachable Pipe Size
(mm)
Amount Of Content
Available

6 Days or more

10~45With Fixing Muff175D Type Clamp DS-1 Small, with Fixed MuffDS-1 SmallThe clamp and muff are integrated, allowing it to be firmly fixed.Main Body, Tab, Holder: Zinc Alloy Die Cast (Chrome Plating Finish)φ9~191 Set (Main Unit, Spare Cap)
Available

6 Days or more

16~60With Fixing Muff190D Type Clamp DS-2 Large, with Fixed MuffDS-2 LargeThe clamp and muff are integrated, allowing it to be firmly fixed.Main Body, Tab, Holder: Zinc Alloy Die Cast (Chrome Plating Finish)φ9~191 Set (Main Unit, Spare Cap)
Available

6 Days or more

10~45With Adjustable Holder175D Type Clamp DR-1 Small, with Flexible MuffDR-1 SmallThe angle of the clamp and muff can be adjusted by 360°.Main Body, Tab, Holder: Zinc Alloy Die Cast (Chrome Plating Finish)φ9~191 Set (Main Unit, Spare Cap)
Available

6 Days or more

16~60With Adjustable Holder190D Type Clamp DR-2 Large, with Flexible MuffDR-2 LargeThe angle of the clamp and muff can be adjusted by 360°.Main Body, Tab, Holder: Zinc Alloy Die Cast (Chrome Plating Finish)φ9~191 Set (Main Unit, Spare Cap)

Loading...

  1. 1

Basic Information

Product Type Clamp Specifications With spare cap Amount Of Content 1 Set (Main Unit, Spare Cap)

Tech Support