• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Dryer Stand SDS-01 (Part Numbers)

Dryer Stand SDS-01
  • Volume Discount

Part Number

Configured Part Number is shown.

1-4257-01

Part Number
1-4257-01
Part NumberVolume DiscountDays to Ship Features Material Mountable diameter
(mm)
Amount Of Content
Available

6 Days or more

A stand for a commercially available dryer which is to be used by clamping it between the clips. Convenient for works such as drying thin-layer chromatography as both hands can be used. Features a flexible arm so the direction and the angles can be adjusted freely.ABS Resin / PP (Polypropylene) Resin / Aluminumφ50~751 unit

Loading...

  1. 1

Basic Information

Product Type Stand Weight(g) 1250 Size(mm) φ180X540~680
Manufacturer Product Name Dryer Stand SDS-01 Manufacturer Model SDS-01 JAN Code 4562108519830
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 1-4257-01 in the Dryer Stand SDS-01 series.

Tech Support