Burette Stand 300-120 (Part Numbers)

Part Number

Configured Part Number is shown.

1-8434-01

Part Number
1-8434-01
Part NumberVolume DiscountDays to Ship Features Post Material Base Material Post Size
(mm)
Amount Of Content

6 Days or more

It is excellent in stability and chemical resistance.Stainless Steel (SUS304)Cast iron (chemical resistant baked paint finish)φ10X7501 unit

Loading...

  1. 1

Basic Information

Product Type Stand Frontage(mm) 300 Depth(mm) 120
Frame Size(mm) 300X120 Weight(g) 2000 Manufacturer Product Name Burette Stand 300-120
Manufacturer Model 300-120 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 1-8434-01 in the Burette Stand 300-120 series.

Tech Support