• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

All Stainless Steel Flat Stand

All Stainless Steel Flat Stand
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-3393-01
1-3393-02
1-3393-03
Part NumberVolume DiscountDays to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Weight
(g)
Manufacturer Product Name Manufacturer Model Features Material Shaft Diameter
(mm)
Amount Of Content
Available

7 Days or more

1251757001700All Stainless Steel Flat Stand SmallSmallThe entire post and the base components are made of stainless steel, providing superior chemical resistance and corrosion resistance. Features double-fastening method to prevent the post from loosening.Stainless Steel (SUS304)φ101 unit
Available

24 Days or more

1502107002300All Stainless Steel Flat Stand MediumMediumThe entire post and the base components are made of stainless steel, providing superior chemical resistance and corrosion resistance. Features double-fastening method to prevent the post from loosening.Stainless Steel (SUS304)φ101 unit
Available

24 Days or more

20026010004000All Stainless Steel Flat Stand LargeLargeThe entire post and the base components are made of stainless steel, providing superior chemical resistance and corrosion resistance. Features double-fastening method to prevent the post from loosening.Stainless Steel (SUS304)φ131 unit

Loading...

  1. 1

Basic Information

Product Type Stand Amount Of Content 1 unit

Tech Support