• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Unit Stand

Part Number

Configured Part Number is shown.

Part Number
1-3285-01
1-3285-02
1-3285-03
1-3285-04
1-3285-11
Part NumberVolume DiscountDays to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Other Weight
(g)
Manufacturer Product Name Manufacturer Model Features Footnotes Material Set Content Screw Hole Diameter
(mm)
Amount Of Content

19 Days or more

1000-1000-4500Stand LS Series LS-1000LS-1000Connecting base (LB) can be fixed without making holes on the top board, by fastening both ends of the sides with screws.A top panel securing screw is not included.Stainless Steel (SUS304)-φ4.31 unit

19 Days or more

1200-1000-4500Stand LS Series LS-1200LS-1200Connecting base (LB) can be fixed without making holes on the top board, by fastening both ends of the sides with screws.A top panel securing screw is not included.Stainless Steel (SUS304)-φ4.31 unit

19 Days or more

10004001000-7500Stand LW Series LW-1000LW-1000Connecting base (LB) can be fixed without making holes on the top board, by fastening both ends of the sides with screws.A top panel securing screw is not included.Stainless Steel (SUS304)-φ4.31 unit

19 Days or more

12004001000-8000Stand LW Series LW-1200LW-1200Connecting base (LB) can be fixed without making holes on the top board, by fastening both ends of the sides with screws.A top panel securing screw is not included.Stainless Steel (SUS304)-φ4.31 unit

19 Days or more

---Option-Stand LW series, Reinforced OP setOP Reinforcement Set-A top panel securing screw is not included.Stainless Steel (SUS304)Reinforced pole (1,200 mm) ×2, connection tool (US-13) ×4-1 Set

Loading...

  1. 1

Basic Information

Product Type Stand

Tech Support