Binding Stand LB【2 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

1-3288-01

Part Number
1-3288-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Features Footnotes Material Mountable pipe diameter
(mm)
Screw Hole Diameter
(mm)
Amount Of Content

2 Pieces Per Package

19 Days or more

Features outstanding corrosion resistance and chemical resistance. Can be attached to either lateral edge of a laboratory table without having to make holes in the surface.Pipe and ceiling fixing screws are not included.Stainless Steel (SUS304)φ13φ4.31 Pack (2 pcs.)

Loading...

  1. 1

Basic Information

Product Type Other Frontage(mm) 80 Depth(mm) 40
Height(mm) 90 Manufacturer Product Name Binding Stand LBLB Manufacturer Model LB
Amount Of Content 1 Pack (2 pcs.)

Please check the type/dimensions/specifications of the part 1-3288-01 in the Binding Stand LB series.

Tech Support