• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Angle Reinforcing Rod

Angle Reinforcing Rod
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
6-394-11
6-394-12
Part NumberVolume DiscountDays to Ship Details Type Adjustable range
(mm)
Manufacturer Product Name Features Material Application Amount Of Content
Available

7 Days or more

Standard500~800Diagonal Support Bar StandardSecurely fixes in place using single position clamping.Stainless steel (SUS304), pipeFor reinforcing frame used in experiment.1 pc.
Available

7 Days or more

Long800~1500Diagonal Support Bar LongSecurely fixes in place using single position clamping.Stainless steel (SUS304), pipeFor reinforcing frame used in experiment.1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Other Option Compatible Pipe Diameter(φ mm) 13
Amount Of Content 1 pc.

Tech Support