Powder Measurement Feeder

Powder Measurement Feeder
  • Volume Discount

Part Number

Configured Part Number is shown.

1-6154-01

Part Number
1-6154-01
Part NumberVolume DiscountDays to Ship Features 1 Features 2 Footnotes Power Supply Power Cord Length
(m)
Application Supply Capacity Accuracy Hopper capacity
(L)
Operation External Connection Terminal Amount Of Content
Available

Quote

Has 3 modes (Timer/Manual/Continuous), which can be used for different purposes.When an electronic balance with external output is connected, control based on the set weight becomes possible and weighing accuracy improves. The supply speed can be adjusted continuously by knob operation.Transportation may fail if the powder is not fluid enough or has hygroscopicity (e.g. flour). It is advised to connect an electronic scale when weighing accuracy is required. EW-150i or EW-1500i electronic scales can be used. Both of them require incorporating comparator output EKW-04i for connection.100 VAC 50/60 Hz (3P Plug with Ground)1.8For making several samples of the same quantity. For preparation processes supplying powdered products in regular fixed amounts.Standard powder 300 g/min (MAX) * Standard powder: Soma Standard Sand (Particle Size: 500 to 850 μm)±5% or so (when emitting standard solid at a rate of 50 g per 10 s) Fluctuates depending on powder type and conditions.23 Modes: Time Set by Timer, Manual (Button Press), ContinuousTimer Set Input, Timer Reset Input, Operation Input1 unit

Loading...

  1. 1

Basic Information

Product Model Powder control/research machinery Size(mm) 312X275X394 Weight/contents(g) 6500
Manufacturer Product Name Powder measurement feeder PF-100 Manufacturer Model PF-100 JAN code 4562108509923
Amount Of Content 1 unit

Tech Support