Alumina Sheet Square 50x50–150x150

Alumina Sheet Square 50x50–150x150
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-2380-01
1-2380-02
1-2380-03
1-2381-01
Part NumberVolume DiscountDays to Ship Size
(mm)
Specifications Manufacturer Product Name Specification details Chemical Composition Amount Of Content
Available

6 Days or more

50X50Porous type thickness 3 mmAlumina Plate Porous 50x50x3 mmPorosity: Porous Type: 25%, Heat Resistant Temperature :1600°CAl2O3/98%1 Box (5 Sheets)
Available

6 Days or more

100X100Porous type thickness 3 mmAlumina Plate Porous 100x100x3 mmPorosity: Porous Type: 25%, Heat Resistant Temperature :1600°CAl2O3/98%1 Box (5 Sheets)
Available

6 Days or more

150X150Porous type thickness 3 mmAlumina Plate Porous 150x150x3 mmPorosity: Porous Type: 25%, Heat Resistant Temperature :1600°CAl2O3/98%1 Box (5 Sheets)
Available

6 Days or more

50X50Dense-type thickness 2 mmAlumina Plate Dense 50x50x2 mmPorosity: Dense Type: <2%, Heat Resistant Temperature :1600°CAl2O3/98%1 Box (5 Sheets)

Loading...

  1. 1

Basic Information

Product Model Crucible / Evaporating Dish Others Option Amount Of Content 1 Box (5 Sheets)

Tech Support