• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Bolting Cloth (Nylon)

Bolting Cloth (Nylon)
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
5-3441-14
5-3441-22
Part NumberVolume DiscountDays to Ship Mesh Manufacturer Product Name Manufacturer Model Features 1 Footnotes Material Wire diameter
(μm)
Application Width×Standard length
(mmXm)
Amount Of Content
Available

21 Days or more

110Bolting Cloth N-No.110SN-No.110SSingle mesh weave net.Price per 1 m.Nylon 6670For sieving/filter/filtering/printing/protective material etc.1150X301m
Available

21 Days or more

80Bolting Cloth NB-80NB-80Single mesh weave net.Price per 1 m.Nylon 66130For sieving/filter/filtering/printing/protective material etc.1020X501m

Loading...

  1. 1

Basic Information

Amount Of Content 1m

Tech Support