Agate Mortar (with Pestle)

Agate Mortar (with Pestle)
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
6-546-13
6-546-17
Part NumberVolume DiscountDays to Ship Internal diameter x external diameter x depth
(mm)
Manufacturer Product Name Features 1 Features 2 Footnotes Amount Of Content
Available

6 Days or more

φ90Xφ110X27Agate Mortar, Shallow Type 90 × 110 × 27, With PestleThis product has excellent chemical properties such as low abrasion, high pressure resistance and strength, oxidation resistance, base resistance, and more.Impurities do not enter into ground products.Agate has a specific type of pattern. It is not scratched. Delivery of the deep type takes some extra time.1 Set (Mortar, Pedestal)
Available

6 Days or more

φ120Xφ150X40Agate Mortar, Shallow Type 120 × 150 × 40, With PestleThis product has excellent chemical properties such as low abrasion, high pressure resistance and strength, oxidation resistance, base resistance, and more.Impurities do not enter into ground products.Agate has a specific type of pattern. It is not scratched. Delivery of the deep type takes some extra time.1 Set (Mortar, Pedestal)

Loading...

  1. 1

Basic Information

Specifications Shallow Model Amount Of Content 1 Set (Mortar, Pedestal)

Tech Support