Sealing Container Capacity 300 ml–1400 ml

Sealing Container Capacity 300 ml–1400 ml
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-8679-01
1-8679-02
1-8679-03
1-8679-04
1-8679-05
1-8679-06
Part NumberVolume DiscountDays to Ship Capacity Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
Specifications Material Details Features Amount Of Content
Available

Quote

300mlECO Clean Sealed Container, Square, Type 12Square Model 12"123X94X40Antifouling processed (main body only), Autoclave cannot be usedMain Body: Stainless Steel (SUS304), Lid: PE (Polyethylene)Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.1 pc.
Available

Quote

550mlECO Clean Sealed Container, Square, Type 15Square Model 15"156X116X47Antifouling processed (main body only), Autoclave cannot be usedMain Body: Stainless Steel (SUS304), Lid: PE (Polyethylene)Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.1 pc.
Available

Quote

1000mlECO Clean Sealed Container, Square, Type 18Square Model 18"186X142X57Antifouling processed (main body only), Autoclave cannot be usedMain Body: Stainless Steel (SUS304), Lid: PE (Polyethylene)Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.1 pc.
Available

Quote

380mlECO Clean Sealed Container, Round, Type 10Round 10 Typeφ105X55Antifouling processed (main body only), Autoclave cannot be usedMain Body: Stainless Steel (SUS304), Lid: PE (Polyethylene)Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.1 pc.
Available

Quote

880mlECO Clean Sealed Container, Round, Type 14Round 14 Typeφ145X60Antifouling processed (main body only), Autoclave cannot be usedMain Body: Stainless Steel (SUS304), Lid: PE (Polyethylene)Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.1 pc.
Available

6 Days or more

1400mlECO Clean Sealed Container, Round, Type 17Round 17 Typeφ170X70Antifouling processed (main body only), Autoclave cannot be usedMain Body: Stainless Steel (SUS304), Lid: PE (Polyethylene)Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.1 pc.

Loading...

  1. 1

Basic Information

Product Type Small container Material Stainless Steel Amount Of Content 1 pc.

Tech Support