Stainless Steel Storage Container

Stainless Steel Storage Container
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
4-5314-01
4-5314-02
4-5314-03
4-5314-04
4-5314-05
4-5314-06
4-5314-07
4-5314-08
4-5314-09
4-5314-10
4-5314-11
4-5314-21
4-5314-22
4-5314-23
Part NumberVolume DiscountDays to Ship Capacity Other Manufacturer Product Name Manufacturer Model Internal diameter (external diameter) x height
(mm)
Footnotes Material Details Features Amount Of Content
Available

Same day

Stock

150ml-Stainless Steel Storage Container Small 150 ccSmallφ54(φ55)X80The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

280ml-Stainless Steel Storage Container Large 280 ccLargeφ69(φ70)X95The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

450ml-Stainless Steel Storage Container Extra Large 450 ccOutsizeφ69(φ70)X140The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

570ml-Stainless Steel Storage Container Extra Extra Large 570 ccSuper Sizeφ69(φ70)X180The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

50ml-Stainless Steel Storage Container Shallow, Small φ55x40Shallow Smallφ54(φ55)X40The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

80ml-Stainless Steel Storage Container Shallow, Medium φ55x55Shallow Mediumφ54(φ55)X55The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

110ml-Stainless Steel Storage Container Shallow, Large φ70x55Shallow Largeφ69(φ70)X55The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

200mL-Stainless steel storage container 80-sized, small80 Type Smallφ80(φ82)×63The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

300mL-Stainless steel storage container 80-sized, large80 Type Largeφ80(φ82)×83The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

450mL-Stainless steel storage container 80-sized, extra large80 Type Extra-Largeφ80(φ82)×108The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

600mL-Stainless steel storage container 80-sized, super extra large80 Type Ultra-Largeφ80(φ82)×140The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

-OptionStainless Steel Storage Container Viton Packing φ55 mmFor Viton Seal φ55 mm-The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

-OptionStainless Steel Storage Container Viton Packing φ70 mmFor Viton Seal φ70 mm-The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.
Available

6 Days or more

-OptionStainless Steel Storage Container Viton Packing φ80 mmFor Viton Seal φ80 mm-The capacity is the capacity from the bottom end of the screw of the main unit.SUS304Main body and the lid can be fixed using screws.1 pc.

Loading...

  1. 1

Basic Information

Product Type Small container Material Stainless Steel Amount Of Content 1 pc.

Tech Support