Circular V Type Container【3-40 Pieces Per Package】 (Part Numbers)

Circular V Type Container
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
5-067-21
5-067-22
5-067-23
5-067-24
5-067-25
5-067-26
5-067-27
5-067-28
5-067-29
5-067-30
5-067-31
5-067-32
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Manufacturer Product Name Manufacturer Model Number Outer Diameter x Inner Diameter x Height (No lid)
(mm)
Main Body Material Lid Material Amount Of Content

40 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-1 40 PcsV-1φ63.5×φ58×21PS (Polystyrene)Soft PE (Polyethylene)1 Pack (40 pcs.)

20 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-2 20 PcsV-2φ82×φ78×24PS (Polystyrene)Soft PE (Polyethylene)1 Pack (20 pcs.)

10 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-3 10 PcsV-3φ99×φ94×45PS (Polystyrene)Soft PE (Polyethylene)1 Pack (10 pcs.)

10 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-4 10 PcsV-4φ113.5×φ108×54.5PS (Polystyrene)Soft PE (Polyethylene)1 Pack (10 pcs.)

6 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-5 6 PcsV-5φ135×φ128×56PS (Polystyrene)Soft PE (Polyethylene)1 Pack (6 pcs.)

6 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-6 6 PcsV-6φ156×φ149×65PS (Polystyrene)Soft PE (Polyethylene)1 Pack (6 pcs.)

20 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-7 20 PcsV-7φ63×φ58×34.6PS (Polystyrene)Soft PE (Polyethylene)1 Pack (20 pcs.)

10 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-8 10 PcsV-8φ82.5×φ78×45.7PS (Polystyrene)Soft PE (Polyethylene)1 Pack (10 pcs.)

6 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-9 6 PcsV-9φ99.5×φ94×57PS (Polystyrene)Soft PE (Polyethylene)1 Pack (6 pcs.)

6 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-10 6 PcsV-10φ113×φ108×66.6PS (Polystyrene)Soft PE (Polyethylene)1 Pack (6 pcs.)

3 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-11 3 PcsV-11φ135×φ128×76PS (Polystyrene)Soft PE (Polyethylene)1 Pack (3 pcs.)

3 Pieces Per Package

Available

6 Days or more

Round V Type (Styrene) V-12 3 PcsV-12φ156×φ149×91PS (Polystyrene)Soft PE (Polyethylene)1 Pack (3 pcs.)

Loading...

  1. 1

Basic Information

Product Type Sealing container

Tech Support