• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Colored Plastic Pole Rubber Base

Colored Plastic Pole Rubber Base
  • Volume Discount

Part Number

Configured Part Number is shown.

CP21

Part Number
CP21
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Application Material Amount Of Content
Available

6 Days or more

2200It is a chain stand that can be customized to your preference. It can be selected from a water/sand-based base type convenient for relocation and the like, and a rubber base type superior in load-bearing performance. It is a base that does not easily break even when treaded on by a person or vehicle.No entry display. Guidance for pedestrians and vehicles.Recycled Rubber1 pc.

Loading...

  1. 1

Basic Information

Product Type 2 Plastic Chain Stand Product Type 1 Plastic Chain Color Black
Height(mm) 70 Width(mm) 300 Details Type Rubber base
JAN Code 4968124208732 Trusco Code 440-3142 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part CP21 in the Colored Plastic Pole Rubber Base series.

Tech Support