• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pole with Belt

Pole with Belt
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
BP01
BP02
BP03
BP04
BP05
BP06
Part NumberVolume DiscountDays to Ship Belt color Pole Color JAN Code Trusco Code Mass
(g)
Features Application The material of a ball Belt material Belt Width X Length Pole diameter
(mm)
Specifications Amount Of Content
Available

6 Days or more

BlackGold4968124208138433-52366500A 2 m long automatically winding belt is included. Can be used differently for various applications due to the 6 color options.No entry classification. Guidance for people.SteelNylon47mm×2m63Assembly type1 unit
Available

6 Days or more

BlackSilver4968124208145433-52446500A 2 m long automatically winding belt is included. Can be used differently for various applications due to the 6 color options.No entry classification. Guidance for people.SteelNylon47mm×2m63Assembly type1 unit
Available

6 Days or more

BlueBlue4968124208152433-52526500A 2 m long automatically winding belt is included. Can be used differently for various applications due to the 6 color options.No entry classification. Guidance for people.SteelNylon47mm×2m63Assembly type1 unit
Available

6 Days or more

BlackBlack4968124208169433-52616500A 2 m long automatically winding belt is included. Can be used differently for various applications due to the 6 color options.No entry classification. Guidance for people.SteelNylon47mm×2m63Assembly type1 unit
Available

6 Days or more

RedRed4968124208176433-52796500A 2 m long automatically winding belt is included. Can be used differently for various applications due to the 6 color options.No entry classification. Guidance for people.SteelNylon47mm×2m63Assembly type1 unit
Available

6 Days or more

YellowYellow4968124208183433-52876500A 2 m long automatically winding belt is included. Can be used differently for various applications due to the 6 color options.No entry classification. Guidance for people.SteelNylon47mm×2m63Assembly type1 unit

Loading...

  1. 1

Basic Information

Product Type 2 Plastic Chain Stand Product Type 1 Plastic Chain Height(mm) 850
Width(mm) 300 Amount Of Content 1 unit

Tech Support